IESNA:LM-63-2002
[TEST]P947881
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12408
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2490.8 2492.1 2486.9 2475.7 2410.7 2343.1 2332 2385.8 2510.5 2676.5
2877.4 3108.4 3351.9 3529.8 3666.3 3801.5 3924.9 3999 4024.6 3997.1
3857.9 3607.9 3288.2 2781.5 2042.5 1189.3 923.5 844.7 750.8 611.7
469.9 364.9 273.7 171.3 97.8 39.4 0
2490.8 2480.3 2475 2467.8 2404.8 2335.9 2326 2374.6 2494.7 2666
2861.6 3084.8 3328.3 3512 3643.3 3781.1 3903.2 3982 4018.7 3985.9
3836.3 3591.5 3266.6 2738.2 1978.2 1151.9 913 836.8 741.7 601.2
464 360.3 260.6 164.7 95.2 38.1 0
2490.8 2487.5 2484.9 2477.7 2427.8 2361.5 2340.5 2380.5 2485.5 2646.3
2836.7 3050.6 3292.2 3504.8 3651.8 3788.4 3932.1 4029.9 4090.9 4085.7
3984.6 3760.1 3452.3 2973.2 2266.3 1340.2 929.4 844 765.3 656.3
529.7 393.8 291.4 190.3 103.7 47.3 0
2490.8 2484.9 2481.6 2487.5 2453.4 2396.3 2370.7 2391 2464.5 2593.2
2764.5 2955.5 3176.7 3415.6 3606.6 3758.2 3903.9 4030.5 4106 4141.5
4102.1 3964.3 3718.8 3288.2 2639.8 1688.7 956.3 793.5 722 636.6
546.1 453.5 351.1 234.3 133.9 59.7 0
2490.8 2488.2 2490.1 2503.3 2496.7 2466.5 2429.1 2425.2 2458.6 2535.4
2653.6 2805.8 2988.3 3198.3 3427.4 3639.4 3804.1 3947.2 4073.9 4167.1
4193.3 4135.6 3991.8 3757.5 3299.4 2486.9 1384.2 702.3 552.6 465.3
379.4 305.9 238.2 168 91.2 33.5 0
2490.8 2492.1 2499.3 2517 2534.1 2534.1 2516.4 2500 2502.6 2534.8
2598.4 2698.2 2832.7 2991.6 3169.4 3395.2 3635.4 3838.2 3955.7 4010.9
4047 4064.7 4058.8 4051.6 3981.3 3567.8 2671.3 1487.9 676.7 434.5
342 265.2 193.6 133.2 76.8 28.2 0
2490.8 2493.4 2507.2 2528.2 2558.4 2585.3 2603.7 2618.1 2616.8 2641.7
2683.8 2748.1 2837.3 2939.7 3065.1 3218 3391.9 3582.9 3754.9 3897.3
4041 4202.5 4364 4532 4740 4856.9 4496.5 3557.3 2298.5 1154.5
553.9 340.6 231 150.3 86 30.2 0
2490.8 2495.4 2514.4 2544.6 2577.4 2610.2 2649.6 2694.3 2748.1 2817
2904.9 3006 3115 3235.7 3379.5 3555.4 3754.2 3973.4 4212.4 4470.9
4769.6 5095.8 5460.7 5823.7 6230.6 6703.8 7165.2 7282 6858 5850.6
4348.9 2758.6 1608.7 888.7 392.5 94.5 0
2490.8 2501.9 2524.9 2559.7 2593.8 2624.7 2662.1 2713.3 2773 2863.6
2983 3120.2 3283 3483.8 3728 4030.5 4381 4786.6 5223.8 5670.1
6177.4 6659.2 7227.6 7805.1 8498.2 9179.5 10045.9 10973.9 11712.3 11634.8
10238.8 7715.9 4877.2 1954.6 357 78.8 0
2490.8 2501.3 2529.5 2562.3 2596.5 2633.2 2671.9 2723.8 2786.1 2876.1
2986.3 3118.9 3275.8 3477.3 3727.3 4045 4408.6 4848.3 5334 5831.5
6354 6887.6 7459.2 8082.8 8748.3 9442 10229.6 11085.5 11921.7 12069.3
10676.6 7792.7 4421.1 1151.2 245.5 72.9 0
2490.8 2500.6 2522.9 2566.9 2603 2643.1 2675.9 2723.8 2789.4 2868.2
2963.3 3071.6 3195 3364.4 3586.9 3856 4181.5 4581.9 5038 5535.5
6035.6 6548.2 7077.9 7643 8260 8866.4 9498.5 10051.8 10472.5 10171.2
8766 6040.9 2629.3 507.3 152.9 50.5 0
2490.8 2498 2528.2 2566.3 2601.1 2635.8 2668.7 2706.7 2759.9 2817
2884.6 2950.2 3015.9 3104.5 3234.4 3406.4 3613.1 3890.7 4217.6 4587.8
4990.8 5407.5 5817.1 6233.2 6665.7 7070.7 7477 7845.2 7923.3 7236.7
5835.5 4009.5 1711.1 340.6 102.4 28.2 0
2490.8 2498 2522.9 2551.8 2580.7 2598.4 2616.1 2631.2 2645 2661.4
2666.7 2649 2615.5 2580 2555.1 2553.8 2589.2 2690.3 2854.4 3061.1
3306 3575.7 3847.4 4117.8 4380.4 4598.9 4728.9 4801.7 4616.7 3883.5
2847.8 1760.9 702.3 199.5 73.5 18.4 0
2490.8 2488.8 2494.7 2503.3 2498 2463.2 2409.4 2328.7 2222.3 2081.9
1906 1701.2 1497.8 1327.8 1192.6 1081 995 939.9 911.6 905.1
922.8 958.2 992.4 1025.9 1041.6 1016 937.2 811.9 620.2 440.4
320.3 232.3 169.3 118.8 71.5 19 0
2490.8 2474.4 2454 2414 2341.8 2221.7 2060.9 1856.8 1628.4 1421
1251 1103.3 966.8 865.7 810.6 785 767.3 745.6 722.6 701
675.4 640.6 599.9 563.8 529 494.2 460.1 423.3 380 330.8
280.3 231 178.5 122.7 66.9 15.1 0
2490.8 2458 2398.2 2297.2 2139.6 1915.8 1670.4 1436.7 1264.8 1118.4
993.7 923.5 882.8 847.3 810.6 779.7 763.3 757.4 746.3 721.3
685.2 649.1 612.4 576.9 538.2 500.1 461.4 420.1 380 336
289.4 237.6 178.5 115.5 59.1 12.5 0
2490.8 2447.5 2347.1 2182.3 1940.8 1646.1 1396.7 1224.1 1086.2 1000.3
959.6 922.1 882.8 840.8 802 778.4 771.2 767.3 758.1 728.5
660.3 621.5 586.8 553.3 522.4 493.6 458.1 418.7 376.7 329.5
278.3 223.2 165.4 111.6 59.7 16.4 0
2490.8 2430.4 2290.6 2062.9 1750.4 1443.3 1247 1102 1023.2 989.1
946.4 905.1 876.9 846.7 805.3 779.1 767.3 751.5 681.9 652.4
642.6 638.6 627.5 609.7 582.8 547.4 497.5 450.9 399.7 348.5
296 243.5 189 133.9 78.8 26.9 0
2490.8 2425.8 2255.2 1972.3 1617.2 1339.6 1164.3 1052.1 1018.6 979.9
932.7 900.5 880.1 853.2 804 770.5 744.3 672.1 647.1 636.6
628.1 626.1 618.3 597.3 561.2 518.5 472.6 422.7 370.8 324.2
278.9 234.3 191.6 148.3 149 112.9 0
2490.8 2408.1 2205.3 1885.6 1516.1 1277.2 1114.5 1042.3 1018 974
928.7 899.8 882.8 855.9 798.1 747.6 681.3 629.4 613 597.9
588.1 582.2 555.3 525.1 490.9 456.8 416.8 378 335.4 292.1
251.4 209.4 170 204.8 183.8 61.7 0
2490.8 2402.8 2187.6 1854.8 1474.8 1227.3 1081.6 1038.3 1016 973.3
928.7 901.8 889.3 864.4 794.2 720 633.4 597.3 574.3 555.9
546.7 526.4 492.3 460.7 428.6 392.5 361 329.5 296 265.8
250.7 198.2 164.7 227.7 105 26.3 0
2490.8 2411.4 2200.7 1858.7 1484 1243.8 1087.5 1040.9 1022.6 980.6
932.7 907.1 893.9 871.6 803.4 720.7 632 596 571.7 552.6
542.1 522.4 489 459.4 426.6 391.8 357 325.5 294.7 257.9
225.8 185.7 164.7 228.4 90.6 22.3 0
